• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. Actuators
  3. Quick Running Actuators

LHQB24-MFT-100



Learn More
Back to product category
LHQB24-MFT-100

LHQB24-MFT-100

Damper Actuator, 100 N [22 lbf], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V

Please contact your local Sales Representative for ordering.
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
13 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
18 VA
Force
100 N [22 lbf]
Control Type
MFT/Programmable
Direction Of Motion Motor
reversible with switch
Manual Override
External push button
Stroke
1.6...4.0" [40...100 mm]
Running Time (Motor)
3.5 s / 100 mm
Running Time range (Motor)
3.5...15 s / 100 mm
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download

Software/Apps
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
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG6

KG6

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Please contact your local Belimo representative for ordering.
Z-KSC

Z-KSC

3/8”-16 shaft clevis for AHK/AH.

Please contact your local Belimo representative for ordering.
ZG-119

ZG-119

Bracket for AHK/AH/LH linear actuators.

Please contact your local Belimo representative for ordering.
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

Please contact your local Belimo representative for ordering.
ZG-R02

ZG-R02

Resistor kit, 50% voltage divider

Please contact your local Belimo representative for ordering.
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

Please contact your local Belimo representative for ordering.

Electrical accessory

IRM-100

IRM-100

DC Voltage Input Rescaling Module

Please contact your local Belimo representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Please contact your local Belimo representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Please contact your local Belimo representative for ordering.
TF-CC US

TF-CC US

Cable conduit connector, 1/2"

Please contact your local Belimo representative for ordering.

Tools

PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Please contact your local Belimo representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Please contact your local Belimo representative for ordering.
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved