2. RetroFIT+
  3. Control Valve/Actuators

LVB24-3



Learn More
Back to product category
LVB24-3

LVB24-3

Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
1 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
1 VA
Force
500 N [115 lbf]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.6" [15 mm]
Running Time (Motor)
90 s /
Running Time range (Motor)
90 or 150 s
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
S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC