2. RetroFIT+
  3. Globe Valve/Actuators

WGVL+AVKX120-3



Learn More
Back to product category
WGVL+AVKX120-3

WGVL+AVKX120-3

Warren Globe Valve Linkage with EV, RV, and AVK actuators
Configurable
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
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
AC 100...240 V
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
6.5 VA
Force
2000 N [450 lbf]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
5 mm hex crank (3/16" Allen), supplied
Stroke
2" [50 mm]
Running Time (Motor)
90 s /
Running Time range (Motor)
90 or 150 s
Running Time (Fail-safe)
<35 s