2. RetroFIT+
  3. Globe Valve/Actuators

WGVL+RVX24-3



Learn More
Back to product category
WGVL+RVX24-3

WGVL+RVX24-3

Warren Globe Valve Linkage with EV, RV, and AVK actuators
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
1.5 W
Power Consumption For Wire Sizing
11 VA
Force
4500 N [1010 lbf]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch
Manual Override
5 mm hex crank (3/16" Allen), supplied
Stroke
2" [50 mm]
Running Time (Motor)
90 s /
Running Time range (Motor)
90...150 s