• Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
    • Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy
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
  3. Zone Valves

Z2075QPF-K+CQKB24-SR-LR



Learn More
Back to product category
Z2075QPF-K+CQKB24-SR-LR

Z2075QPF-K+CQKB24-SR-LR

ZoneTight™ (QCV), DN 3/4" [20], 2-way, Cv 9.8 
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Normally Open, Fail-safe position Closed, Modulating
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
9.8 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
250 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Press fit
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
DC 2...10 V
Protection category
IP40
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
FO15010

FO15010

Flow orifice, 1/2" for 1.0 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO15025

FO15025

Flow orifice, 1/2" for 2.5 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO15055

FO15055

Flow orifice, 1/2" for 5.5 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO20100

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
FO25210

FO25210

Flow orifice, 1", for 21.0 GPM
for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.
ZCQB-FL

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

Please contact your local Belimo representative for ordering.
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)