Belimo Training
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
    • Internet of Things
    • Inclusion & Diversity
    • Belimo Holiday Schedule
    • Quality
    • Product Security

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    Belimo Training
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
    • Internet of Things
    • Inclusion & Diversity
    • Belimo Holiday Schedule
    • Quality
    • Product Security

    Jobs & Careers

    • Jobs
    • Culture@BELIMO
    • Benefits
    • Recruitment process
    • Careers
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Pressure Independent Control Valves

Z2075QPT-G+CQBUP-3



Learn More
Back to product category
Z2075QPT-G+CQBUP-3

Z2075QPT-G+CQBUP-3

ZoneTight™ (PIQCV), DN 3/4" [20], 2-way, GPM 9
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
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
  • Product Videos
Details

Specifications

Valve specifications

Pattern
2-way
Flow
9
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
5...50 psi
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
1 W
Power Consumption (Holding)
0.7 W
Power Consumption For Wire Sizing
2 VA
Control Type
Floating/3-point
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now
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
Product Videos

Introduction to the PIQCV, Pressure Independent Zone Valve

Play Now Share via Email

The ZoneTight Difference

Play Now Share via Email

Belimo - Pressure Independent Zone Valve PIQCV

Play Now Share via Email

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved