• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Zone Valves

Z3050QPF-H+CQKX24



Learn More
Back to product category
Z3050QPF-H+CQKX24

Z3050QPF-H+CQKX24

ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7 
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, On/Off
Actuator fitted

Please contact your local Sales Representative for ordering.
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
2.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
250 psi
Flow characteristic {Tools}
Linear
End Fitting
Press fit
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
Protection category
IP40
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
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

Add to Project List
Please contact your local Sales Representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved