3. Zone Valves

ZONE215S-25+ZONE230NC



Learn More
Back to product category
ZONE215S-25+ZONE230NC

ZONE215S-25+ZONE230NC

Zone Valve (ZV), DN 1/2" [15], 2-way, Cv 2.5 
Valve Actuator, Spring return, AC 230 V, On/Off
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
2.5 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Sweat
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1