• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Zone Valves

ZONE225S-80+ZONE230NC



Learn More
Back to product category
ZONE225S-80+ZONE230NC

ZONE225S-80+ZONE230NC

Zone Valve (ZV), DN 1" [25], 2-way, Cv 8 
Valve Actuator, Spring return, AC 230 V, On/Off
Actuator fitted

Please contact your local Sales Representative for ordering.
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
8 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Sweat
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
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
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved