3. Zone Valves

ZONE315N-25+ZONE24NC



Learn More
Back to product category
ZONE315N-25+ZONE24NC

ZONE315N-25+ZONE24NC

Zone Valve (ZV), DN 1/2" [15], 3-way, Cv 2.5 
Valve Actuator, Spring return, AC 24 V, On/Off
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
2.5 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption (Running)
6.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1