3. Globe Valves

G332B-M



Learn More
Back to product category
G332B-M

G332B-M

Globe Valve (GV), DN 1 1/4" [32], 3-way, ANSI Class 250, Cv 20 

List Price
C$1,320.00
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
ANSI Class
250
Pattern
3-way
Cv
20 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
A – AB: modified equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Bronze
Valve Size
1.25" [32]