3. Globe Valves

G6100CS



Learn More
Back to product category
G6100CS

G6100CS

Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 125, Cv 170 

List Price
C$12,946.00
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
ANSI Class
125
Pattern
2-way
Cv
170 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
4" [100]
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
ZG-GV04

ZG-GV04

Repack Kit for Belimo G6, G7 series globe valves, Stainless steel trim

List Price: C$370.00