3. Globe Valves

G680CS-250



Learn More
Back to product category
G680CS-250

G680CS-250

Globe Valve (GV), DN 3" [80], 2-way, ANSI Class 250, Cv 90 

List Price
C$10,418.00
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
ANSI Class
250
Pattern
2-way
Cv
90 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 280 psi below 350°F
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
3" [80]
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
ZG-GV04

ZG-GV04

Repack Kit for Belimo G6, G7 series globe valves, Stainless steel trim

List Price: C$370.00