3. Potable Water Valves

B2050QPW-N PF+CQKXUP



Learn More
Back to product category
B2050QPW-N PF+CQKXUP

B2050QPW-N PF+CQKXUP

Potable water valve, 2-way, DN 15, Press fit, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Electronic fail-safe, AC 100...240 V, or, On/Off
Actuator fitted

List Price
C$929.00
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
CV 32.0
0 ; remove end-stop
Configured Total
C$929.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP40
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
32 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
250 psi
End Fitting
Press fit