3. Zone Valves

Z3075Q-J



Learn More
Back to product category
Z3075Q-J

Z3075Q-J

ZoneTight™ (QCV), DN 3/4" [20], 3-way, Cv 4.6 

List Price
C$169.00
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
4.6 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]
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
ZCQ-E

ZCQ-E

Stem extension CQ

List Price: C$55.00
Your Price: ...
Add to Project List
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

List Price: C$48.00