3. Zone Valves

ZONE225S-80



Learn More
Back to product category
ZONE225S-80

ZONE225S-80

Zone Valve (ZV), DN 1" [25], 2-way, Cv 8 

List Price
C$363.00
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
8 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Sweat
Trim
Stainless steel
Valve Size
1" [25]