2. Damper Actuators
  3. Airflow Measurement and Control

NMQ24A-VST



Learn More
Back to product category
NMQ24A-VST

NMQ24A-VST

Rotary actuator for VRU, 70 in-lb [8 Nm], AC/DC 24 V, 4 s, IP54

List Price
C$867.00
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
13 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable [0.5 m] with VST connector
Torque
70 in-lb [8 Nm]
Control Type
Modulating
Manual Override
With push-button, can be locked
Angle of Rotation
95°
Running Time (Motor)
4 s / 90°
Mechanical Interface
Universal shaft clamp 8...26.7 mm
Protection category
IP54
Ambient Temperature
-22...104°F [-30...40°C]
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
VRU-M1R-BAC

VRU-M1R-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems

List Price: C$1,212.00
Your Price: ...
Add to Project List
VRU-D3-BAC

VRU-D3-BAC

VAV-Universal – modular VAV/duct pressure control solution with dynamic Δp sensor, can be combined with external VST damper actuator.
Field of application: VAV units or control dampers in comfort ventilation systems

List Price: C$1,035.00
Your Price: ...
Add to Project List
VRU-M1-BAC

VRU-M1-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the VAV/pressure duct application. Field of application: technical building equipment, HVAC systems

List Price: C$1,212.00