Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 5.5 W @ 35 s
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 13 VA @ 35 s
- Auxiliary Switches
- 2x SPST
- Connection Supply Control
-
Cable FRNC (halogen-free)
3 ft. [1 m] 3x 0.75 mm² [19 AWG]
with 1/2" NPT conduit connector - Connection Auxilary Switch
-
Cable FRNC (halogen-free)
3 ft. [1 m] 4x 0.75 mm² [19 AWG]
with 1/2" NPT conduit connector - Torque
- 40 Nm
- Control Type
-
- On/Off
- Floating/3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual Override
- With lateral handle, can be locked
- Angle of Rotation
- 95°
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 35...150 s
- Mechanical Interface
- Universal shaft clamp reversible 0.47...1.05" [12...26.7 mm]
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...131°F [-30...55°C ]