• Term and Conditions
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
    • Term and Conditions
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
  2. RetroFIT+
  3. Butterfly Valve/Actuators

GRCX120-3



Learn More
Back to product category
GRCX120-3

GRCX120-3

Configurable
Valve Actuator, Non fail-safe, AC/DC 100...240 V, On/Off, Floating point

List Price
C$1,361.00
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
J1F ; OC; 35s
Configured Total
C$1,361.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 100...240 V
Power Consumption (Running)
6 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
11 VA
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
90°
Running Time (Motor)
35 s / 90°