• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Butterfly Valve/Actuators

SY9-110



Learn More
Back to product category
SY9-110

SY9-110

Valve Actuator, Non fail-safe, AC 120 V, On/Off, Floating point, 2x SPDT

List Price
C$19,269.00
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
AC 120 V
Power Consumption For Wire Sizing
360 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
Hand wheel
Angle of Rotation
90°
Running Time (Motor)
62 s
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B05-120

EXT-NSV-B05-120

Battery backup system, for SY7...12 series actuator

List Price: C$19,945.00
Your Price: ...
Add to Project List
HOA-120V

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off

List Price: C$2,032.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved