2. RetroFIT+
  3. Control Valve/Actuators

TFRB120



Learn More
Back to product category
TFRB120

TFRB120

Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off

List Price
C$736.00
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
003 ; Running time 75s / 90°
Configured Total
C$736.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
75 s
Running Time (Fail-safe)
<75 s