• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Control Valve/Actuators

TFRB24-3



Learn More
Back to product category
TFRB24-3

TFRB24-3

Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point

List Price
C$820.00
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
H34 ; -3; Running time 95s
Configured Total
C$820.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
95 s
Running Time (Fail-safe)
<25 s
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
Software/Apps
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved