2. RetroFIT+
  3. Control Valve/Actuators

TFRB24-SR



Learn More
Back to product category
TFRB24-SR

TFRB24-SR

Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating

List Price
C$946.00
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
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Angle of Rotation
95°
Running Time (Motor)
95 s
Running Time (Fail-safe)
<25 s