2. RetroFIT+
  3. Control Valve/Actuators

ZONE24NC



Learn More
Back to product category
ZONE24NC

ZONE24NC

Valve Actuator, Spring return, AC 24 V, On/Off

List Price
C$319.00
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
AC 24 V
Power Consumption (Running)
6.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Manual Override
Hand lever
Angle of Rotation
90°
Running Time (Fail-safe)
<5 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1