G215B-J



Learn More
Back to product category
G215B-J

G215B-J

Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 4.4 

List Price
C$541.00
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
ANSI Class
250
Pattern
2-way
Cv
4.4 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Bronze