G225S-L



Learn More
Back to product category
G225S-L

G225S-L

Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 14 

List Price
C$1,976.00
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
ANSI Class
250
Pattern
2-way
Cv
14 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]