Actuators
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
    Valves
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
    Actuators
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
    Valves
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
  2. Valves
  3. Zone Valves

Z3050QS-H



Learn More
Back to product category
Z3050QS-H

Z3050QS-H

ZoneTight™ (QCV), DN 1/2" [15], 3-way, Cv 2.7 

List Price
C$125.00
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
2.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Linear
End Fitting
Sweat
Trim
Chrome plated brass
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
ZCQ-E

ZCQ-E

Stem extension CQ

List Price: C$55.00
Your Price: ...
Add to Project List
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

List Price: C$48.00