Actuators
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
    Valves
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
    Actuators
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
    Valves
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
  2. Valves
  3. Zone Valves

ZONE220N-50



Learn More
Back to product category
ZONE220N-50

ZONE220N-50

Zone Valve (ZV), DN 3/4" [20], 2-way, Cv 5 

List Price
C$219.00
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
5 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]