2. Sensors / Meters
  3. Meters (Water)

22PE-5XUENT



Learn More
Back to product category
22PE-5XUENT

22PE-5XUENT

Thermal energy meter, AC/DC 24 V, 1" [25], 15.4 GPM

Parts included: grommet for RJ connection module with clamp, A-22PE-A15 thermowell

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
C$5,318.00
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
  • Product Videos
  • Accessories
Options
1m Plenum
Configured Total
C$5,318.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical Connection
Cable
Measured Values
  • Flow
  • Temperature
Output Signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
  • 0.5...10 V
  • 2...10 V
Communication
  • BACnet/IP
  • BACnet MS/TP
  • Modbus TCP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V
Fluid
Chilled and hot water, water with glycol up to max. 60% vol.
Valve Size
25 mm
Valve Size
1 inch
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

System integration

Current documents

  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
Product Videos

Thermal Energy Meter

Play Now Share via Email

Rethink Thermal Energy Management

Play Now Share via Email

Features of Belimo's Flow Sensors

Play Now Share via Email

Ultrasonic Flow Sensor Technology

Play Now Share via Email

Belimo Ultrasonic Flow Sensors - Trusted Flow Measurement

Play Now Share via Email
Accessories

Mechanical accessory

A-22PE-A11

A-22PE-A11

T-piece with thermowell, DN 25

List Price: C$121.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List

Gateways and field modules

G-22PEM-A01

G-22PEM-A01

Converter M-Bus

List Price: C$696.00