• Term and Conditions
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
    • Term and Conditions
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
  3. Ball Valves

B2050VSS-15+LF24 US



Learn More
Back to product category
B2050VSS-15+LF24 US

B2050VSS-15+LF24 US

Ball Valve (VSS), DN 1/2" [15], 2-way, Cv 15 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$2,148.00
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
C$2,148.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
15 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
2000 psig WOG
Flow characteristic {Tools}
Modified equal percentage
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
7 VA
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF

List Price: C$544.00