• Term and Conditions
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
    • Term and Conditions
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
  3. Ball Valves

B225VS+AFB24-X1



Learn More
Back to product category
B225VS+AFB24-X1

B225VS+AFB24-X1

Ball Valve (VS), DN 1" [25], 2-way, Cv 68 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$3,141.00
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
C$3,141.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
68 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
600 psig WOG psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA