• Term and Conditions
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
    • Term and Conditions
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
  3. Ball Valves

B332L+AFRX24-MFT



Learn More
Back to product category
B332L+AFRX24-MFT

B332L+AFRX24-MFT

Ball Valve (BV), DN 1 1/4" [32], 3-way, Cv 34 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
C$2,927.00
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
C$2,927.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
34 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Close-off Pressure
200 kPa
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
1.25" [32]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
7.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
10 VA
Control Type
MFT/Programmable
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
System integration

Current documents
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: C$264.00
Your Price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$2,324.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: C$2,324.00