• Term and Conditions
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
    • Term and Conditions
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
  3. Ball Valves

B332L+AFRXUP-S



Learn More
Back to product category
B332L+AFRXUP-S

B332L+AFRXUP-S

Ball Valve (BV), DN 1 1/4" [32], 3-way, Cv 34 
Configurable
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted

List Price
C$2,849.00
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
C$2,849.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
34 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
1.25" [32]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Auxiliary Switches
2x SPDT
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00