• Term and Conditions
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
    • Term and Conditions
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
  3. Ball Valves

B350L+AFRBUP-S



Learn More
Back to product category
B350L+AFRBUP-S

B350L+AFRBUP-S

Ball Valve (BV), DN 2" [50], 3-way, Cv 87 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT
Actuator fitted

List Price
C$4,182.00
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
C$4,182.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
87 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Auxiliary Switches
2x SPDT
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00