3. Butterfly Valves

F6125-150SHP+GW12



Learn More
Back to product category
F6125-150SHP+GW12

F6125-150SHP+GW12

Butterfly Valve (BFV), DN 5" [125], 2-way, ANSI Class 150, Cv 714 
Worm gear for butterfly valves DN 25...100
Actuator supplied separately

List Price
C$11,082.00
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
C$11,082.00
Add to Project List
Reset
Details

Specifications

ANSI Class
150
Pattern
2-way
Cv
714 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
5" [125]