- Configured Total
- C$21,097.00
F6250VIC+SY5-24MFT
Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class Grooved AWWA, Cv 5800
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable
Actuator fitted
- List Price
- C$21,097.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- Grooved AWWA
- Pattern
- 2-way
- Cv
- 5800
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Grooved AWWA, 300 psi
- Close-off Pressure
- 200 kPa
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Grooved
- Valve Size
- 10" [250]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption For Wire Sizing
- 214 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- MFT/Programmable
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
EXT-NSV-B03-120
Battery backup system, for SY4...6 series actuator
List Price: C$17,225.00
Your Price: ...
EXT-NSV-B04-120
Battery backup system for SY4...6 series actuator, AC 120 V, MFT
List Price: C$19,763.00
Your Price: ...
EXT-NSV-B13-24
Battery backup system, for SY4...5 series actuator
List Price: C$21,316.00
Your Price: ...
EXT-NSV-B14-24
Battery backup system for SY4...5 series actuator, AC 24 V, MFT
List Price: C$20,897.00
Your Price: ...
Tools
ZK4-GEN
Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection
List Price: C$264.00
Your Price: ...
ZTH US
Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices
List Price: C$1,725.00
Your Price: ...