3. Butterfly Valves

F680-300SHP+HND06



Learn More
Back to product category
F680-300SHP+HND06

F680-300SHP+HND06

Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class 300, Cv 228 

Actuator supplied separately

List Price
C$5,964.00
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
C$5,964.00
Add to Project List
Reset
Details

Specifications

ANSI Class
300
Pattern
2-way
Cv
228 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
End Fitting
Flange
Valve Size
3" [80]