- Configured Total
- C$23,420.00
F7150VIC+SY4-24
Butterfly Valve (BFV), DN 6" [150], 3-way, ANSI Class Grooved AWWA, Cv 1800
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point, 2x SPDT
Actuator fitted
- List Price
- C$23,420.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- Grooved AWWA
- Pattern
- 3-way
- Cv
- 1800
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- ANSI Class Grooved AWWA, 300 psi
- Flow characteristic {Tools}
- Linear
- End Fitting
- Grooved
- Valve Size
- 6" [150]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption For Wire Sizing
- 226 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- Floating/3-point
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories
Electrical accessory
EXT-NSV-B03-120
Battery backup system, for SY4...6 series actuator
List Price: C$17,225.00
Your Price: ...
EXT-NSV-B04-120
Battery backup system for SY4...6 series actuator, AC 120 V, MFT
List Price: C$19,763.00
Your Price: ...
EXT-NSV-B13-24
Battery backup system, for SY4...5 series actuator
List Price: C$21,316.00
Your Price: ...
EXT-NSV-B14-24
Battery backup system for SY4...5 series actuator, AC 24 V, MFT
List Price: C$20,897.00
Your Price: ...
HOA-120V
Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off
List Price: C$2,032.00
Your Price: ...