3. Butterfly Valves

F7200VIC+SY4-220



Learn More
Back to product category
F7200VIC+SY4-220

F7200VIC+SY4-220

Butterfly Valve (BFV), DN 8" [200], 3-way, ANSI Class Grooved AWWA, Cv 3400 
Valve Actuator, Non fail-safe, AC 230 V, On/Off, Floating point, 2x SPDT
Actuator fitted

List Price
C$32,082.00
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
Z ; O/C - Direction by wiring
Configured Total
C$32,082.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Grooved AWWA
Pattern
3-way
Cv
3400 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
End Fitting
Grooved
Valve Size
8" [200]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
253 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B03-120

EXT-NSV-B03-120

Battery backup system, for SY4...6 series actuator

List Price: C$17,225.00
Your Price: ...
Add to Project List
EXT-NSV-B04-120

EXT-NSV-B04-120

Battery backup system for SY4...6 series actuator, AC 120 V, MFT

List Price: C$19,763.00
Your Price: ...
Add to Project List
EXT-NSV-B13-24

EXT-NSV-B13-24

Battery backup system, for SY4...5 series actuator

List Price: C$21,316.00
Your Price: ...
Add to Project List
EXT-NSV-B14-24

EXT-NSV-B14-24

Battery backup system for SY4...5 series actuator, AC 24 V, MFT

List Price: C$20,897.00
Your Price: ...
Add to Project List
HOA-120V

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off

List Price: C$2,032.00