- Configured Total
- C$17,923.00
G6125LCS+EVB24-3
Globe Valve (GV), DN 5" [125], 2-way, ANSI Class 125, Cv 263
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- C$17,923.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 125
- Pattern
- 2-way
- Cv
- 263
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 125, up to 175 psi below 150°F
- Flow characteristic {Tools}
- Linear
- End Fitting
- Flange
- Trim
- Stainless steel
- Valve Size
- 5" [125]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 6 VA
- Control Type
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos
How to Pre-Tension a Globe Valve
Greater Force Flexibility – Belimo’s New Globe Valve Assemblies
Accessories
Mechanical accessory
FGVL-ADPT
Stem adapter replacement for EV, RV, AVK Globe Valve actuators
List Price: C$756.00
Your Price: ...
ZG-GV15
Repack Kit for Belimo G6, G7 series globe valves, Bronze trim
List Price: C$515.00
Your Price: ...
ZS-GV-002
Weathershield for EV/RV..and AV.. Series (cover only)
List Price: C$1,285.00
Your Price: ...
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: C$317.00
Your Price: ...