3. Globe Valves

G6150CS+EVX24-3



Learn More
Back to product category
G6150CS+EVX24-3

G6150CS+EVX24-3

Globe Valve (GV), DN 6" [150], 2-way, ANSI Class 125, Cv 344 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted

List Price
C$19,493.00
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
C$19,493.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
344 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
6 VA
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
FGVL-ADPT

FGVL-ADPT

Stem adapter replacement for EV, RV, AVK Globe Valve actuators

List Price: C$756.00
Your Price: ...
Add to Project List
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

List Price: C$515.00
Your Price: ...
Add to Project List
ZS-GV-002

ZS-GV-002

Weathershield for EV/RV..and AV.. Series (cover only)

List Price: C$1,285.00
Your Price: ...
Add to Project List

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

List Price: C$317.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download