3. Globe Valves

G780+EVX120-3



Learn More
Back to product category
G780+EVX120-3

G780+EVX120-3

Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 125, Cv 85 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

List Price
C$7,075.00
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
  • Product Videos
  • Accessories
Options
Configured Total
C$7,075.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
3-way
Cv
85 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Linear
End Fitting
Flange
Trim
Bronze
Valve Size
3" [80]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
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
Product Videos

How to Pre-Tension a Globe Valve

Play Now Share via Email

Greater Force Flexibility – Belimo’s New Globe Valve Assemblies

Play Now Share via Email
Accessories

Mechanical accessory

FGVL-ADPT

FGVL-ADPT

Stem adapter replacement for EV, RV, AVK Globe Valve actuators

List Price: C$756.00
Your Price: ...
Add to Project List
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

List Price: C$515.00
Your Price: ...
Add to Project List
ZS-GV-002

ZS-GV-002

Weathershield for EV/RV..and AV.. Series (cover only)

List Price: C$1,285.00
Your Price: ...
Add to Project List

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

List Price: C$317.00
Your Price: ...
Add to Project List

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download