• Term and Conditions
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
    • Term and Conditions
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
  3. Globe Valves

G780S+2*AFBUP-X1



Learn More
Back to product category
G780S+2*AFBUP-X1

G780S+2*AFBUP-X1

Globe Valve (GV), DN 3" [80], 3-way, ANSI Class 125, Cv 86 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted

List Price
C$10,899.00
*Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design Data: Design Data

Bookmark this page
Share
  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
C$10,899.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
3-way
Cv
86 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Linear
End Fitting
Flange
Trim
Stainless steel
Valve Size
3" [80]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
36 VA
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
ZG-GV04

ZG-GV04

Repack Kit for Belimo G6, G7 series globe valves, Stainless steel trim

List Price: C$370.00
Your Price: ...
Add to Project List
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

List Price: C$515.00
Your Price: ...
Add to Project List
ZS-SPGV-10

ZS-SPGV-10

PVC Weathershield for AF.. Series

List Price: C$1,000.00