- Configured Total
- C$3,410.00
GKRX24-3 N4
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point, NEMA 4X
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- C$3,410.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 12 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 21 VA
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- Under cover
- Angle of Rotation
- 95°
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 90 or 150 s
- Running Time (Fail-safe)
- <35 s
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads