3. Pressure Independent Control Valves

Z2050QPT-D+CQKB24-SR-LL



Learn More
Back to product category
Z2050QPT-D+CQKB24-SR-LL

Z2050QPT-D+CQKB24-SR-LL

ZoneTight™ (PIQCV), DN 1/2" [15], 2-way, GPM 2
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Normally Open, Fail-safe position Open, Modulating
Actuator fitted

List Price
C$1,111.00
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
  • Product Videos
Options
3 ; NO/FO
Vmax 1.8 GPM
N ; Position N (Standard)
Configured Total
C$1,111.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Flow
2
Fluid
Chilled or hot water, up to 60% glycol
Differential pressure
5...50 psi
Body Pressure Rating
360 psi
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
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
DC 2...10 V
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
Product Videos

Introduction to the PIQCV, Pressure Independent Zone Valve

Play Now Share via Email

The ZoneTight Difference

Play Now Share via Email

Belimo - Pressure Independent Zone Valve PIQCV

Play Now Share via Email