3. Zone Valves

Z3100Q-J+CQKXUP



Learn More
Back to product category
Z3100Q-J+CQKXUP

Z3100Q-J+CQKXUP

ZoneTight™ (QCV), DN 1" [25], 3-way, Cv 4.4 
Configurable
Valve Actuator, Electronic fail-safe, AC 100...240 V, or, On/Off
Actuator fitted

List Price
C$746.00
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
CV 4.4 ; Vmax CV 4.4
0 ; remove end-stop
Configured Total
C$746.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
4.4 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
3 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP40
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
ZCQ-E

ZCQ-E

Stem extension CQ

List Price: C$55.00
Your Price: ...
Add to Project List
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

List Price: C$48.00