3. Zone Valves

ZONE315N-10+ZONE230NC



Learn More
Back to product category
ZONE315N-10+ZONE230NC

ZONE315N-10+ZONE230NC

Zone Valve (ZV), DN 1/2" [15], 3-way, Cv 1 
Valve Actuator, Spring return, AC 230 V, On/Off
Actuator fitted

List Price
C$612.00
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
ZONE315N-10+ZONE230NC
75
2 ; NC
Configured Total
C$612.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
1 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1