2. RetroFIT+
  3. Control Valve/Actuators

AFBUP-S-X1



Learn More
Back to product category
AFBUP-S-X1

AFBUP-S-X1

Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT

List Price
C$1,495.00
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
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Auxiliary Switches
2x SPDT
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
95°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<20 s