2. Systems
  3. IoT Actuators

AFRB24-IP



Learn More
Back to product category
AFRB24-IP

AFRB24-IP

Valve Actuator, Spring return, AC/DC 24 V, Modulating, Communicative, Hybrid, Cloud, Cloud
BACnet/IP
Modbus TCP

List Price
C$1,884.00
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
8.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
8.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 6x 0.5 mm², Plenum
Torque
180 in-lb [20 Nm]
Control Type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
90°
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
70...220 s
Running Time (Fail-safe)
<20 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

System integration

Current documents

  • Download
  • Download

Software/Apps

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Accessories

Mechanical accessory

ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List Price: C$264.00