• Term and Conditions
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
    • Term and Conditions
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
  2. RetroFIT+
  3. Control Valve/Actuators

AFRB24-S



Learn More
Back to product category
AFRB24-S

AFRB24-S

Valve Actuator, Spring return, AC/DC 24 V, On/Off, 2x SPDT

List Price
C$1,437.00
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
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
2x SPDT
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<20 s
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00